- Article number:
- SZ 2411621
- Benefits
- Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
- Clamping membranes for even tightening and strain relief to protect the cables
- Material
- Polyamide 6
Seal: CR/NBR
- Colour
- RAL 7035
- IP protection category to IEC 60 529
- IP 68 (5 bar, 30 min)
- Dimensions
- Height: 28 mm
- Thread
- M20 x 1.5
- Thread length
- 10 mm
- Min. cable diameter
- 6 mm
- Max. cable diameter
- 12 mm
- Operating temperature range
- -30 °C...100 °C
- torque
- 5.5 Nm
- Width across flats
- 24 mm
- Dimensions
- Thread: M20 x 1.5
Thread length: 10 mm
- Type rating to UL 50E
- Type 1
- Type 4
- Type 4X
- Type 12
- Type 13
- Packs of
- 50 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.615 kg
- Customs tariff number
- 39269097
- EAN
- 4028177809987
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Cable gland, polyamide, size: M20x1,5, for cables ø 6-12 mm