- Article number:
- SZ 2411851
- Benefits
- Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
- Clamping membranes for even tightening and strain relief to protect the cables
- Material
- Brass
Seal: CR/NBR
- Surface finish
- Nickel-plated
- IP protection category to IEC 60 529
- IP 68 (5 bar, 30 min)
- Dimensions
- Height: 43 mm
- Thread
- M40 x 1.5
- Thread length
- 9 mm
- Min. cable diameter
- 19 mm
- Max. cable diameter
- 28 mm
- Operating temperature range
- -40 °C...100 °C
- torque
- 17 Nm
- Width across flats
- 43 mm
- Dimensions
- Thread: M40 x 1.5
Thread length: 9 mm
- Type rating to 508A
- Type 1
- Type 4
- Type 4X
- Type 12
- Type 13
- Packs of
- 4 pc(s).
- Net weight
- 0.64 kg
- Gross weight
- 0.692 kg
- Customs tariff number
- 74198090
- EAN
- 4028177810044
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Cable gland, brass, size: M40x1,5, for cables ø 19-28 mm