- Article number:
- SZ 2412325
- Product description
- Tin-plated copper, in various lengths and cross-sections with press-fitted contact rings. Earthing braids counteract the current displacement effect at high frequencies, whilst at the same time offering highly flexible connection opportunities.
- Cross-section
- 25 mm²
- Connection
- M8 – M8
- Note
- Please observe the assembly instructions or PE conductor brochure for the relevant enclosure or case system.
- Dimensions
- Length: 300 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.75 kg
- Gross weight
- 0.788 kg
- Customs tariff number
- 74198010
- EAN
- 4028177022607
- ETIM 9
- EC000839
- ETIM 8
- EC000839
- ECLASS 8.0
- 27062302
- Product description
-
SZ Earthing strap, size: M8, for diameter 25 mm²