- Article number:
- SZ 2420010
- Material
- Fibreglass-reinforced polyamide
- Colour
- RAL 7035
- Supply includes
- Supplied without key
- Lock
- Lock insert: Double-bit insert
- To fit enclosure type
- AX sheet steel with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.06 kg
- Customs tariff number
- 83016000
- EAN
- 4028177966178
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- SZ cam lock for AX, plastic, with double-bit insert
- Documentation
- Info sheet