- Article no.:
- SZ 2468.000
- Length
- 40 mm
- Installation in handle system
- Comfort handle VX for profile half-cylinders
- Comfort handle TS for profile half-cylinders
- Comfort handle AX
- Mini-comfort handle AX
- Mini-comfort handle for EL 3-part for profile half-cylinders
- Mini-comfort handle AE for profile half-cylinders
- Ergoform-S handle Standard
- Note
- For corresponding Rittal handle systems only
- Lock
- Lock insert: Push-button insert
- Packs of
- 1 pc(s).
- Net weight
- 0.035 kg
- Gross weight
- 0.042 kg
- Customs tariff number
- 83015000
- EAN
- 4028177024427
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- SZ Profile half-cylinder for handle systems, push-button insert