- Article number:
- SZ 2482410
- Design
- Socket modules Germany (VDE), screw terminals max. 6 mm², connection at rear, colour: yellow (RAL 1016), for installation in front of master switch
- Product description
- Socket module for installation in a mounting frame.
- Function principle
- Can be used in a single or double mounting frame.
- Material
- Plastic, PBTP, basic material to UL 94-V0
- Colour
- Yellow
- Packs of
- 1 pc(s).
- Net weight
- 0.139 kg
- Gross weight
- 0.15 kg
- Customs tariff number
- 85366990
- EAN
- 4028177490727
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, socket modules, Germany, with screw terminals, Colour: Yellow