Interface insert For mounting frame, modular interface flap

Article number: SZ 2482500

Interface insert for installing in a mounting frame

Article number:
SZ 2482500
Design
2 x SUB-D9 (jack/pin)
Product description
Interface insert for installation in a mounting frame
Function principle
Can be used in a single or double mounting frame.
Material
Plastic, PBTP, basic material to UL 94-V0
Packs of
1 pc(s).
Net weight
0.059 kg
Gross weight
0.065 kg
Customs tariff number
85369095
EAN
4028177490734
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Interface flap, modular, interface inserts, 2 x SUB-D9, jack/pin
Approvals
C-UR
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Info sheet