- Article number:
- SZ 2482540
- Design
- Interface inserts 2 x USB A (jack/jack)
- Product description
- Interface insert for installation in a mounting frame
- Function principle
- Can be used in a single or double mounting frame.
- Material
- Plastic, PBTP, basic material to UL 94-V0
- Packs of
- 1 pc(s).
- Net weight
- 0.079 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 85366990
- EAN
- 4028177490802
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, interface inserts, 2 x USB A, jack/jack