- Article no.:
- SZ 2500470
- Design
- With connection cable
- Product description
- For time-saving and simple installation of the LED system light.
- Colour
- Black
- Supply includes
- Assembly parts
- Cross-section
- 0.75 mm²
- Length
- 800 mm
- AWG
- AWG 18
- Standards
- Power supply cords: CYJV2
- Door-operated switch: NKCR
- Dimensions
- Width: 31 mm
Height: 78 mm
Depth: 30 mm
Length: 800 mm
- Electrical connection
- 2.5 A
- Rated operating voltage
- 230 V (AC)
- 24 V (DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.11 kg
- Customs tariff number
- 85365019
- EAN
- 4028177809154
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Door-operated switch, with connection wire, L: 800 mm, black, UL