- Article no.:
- AX 2515400
- Product description
- For fastening to the perforated door strip at any height. Variable and easily adjustable in the width.
- Colour
- RAL 7035
- Supply includes
- Assembly screws
- Clearance height
- 210 mm
- Clear width, range
- 625 - 725
- To fit door width
- 760 mm
800 mm
- To fit
- Enclosure type: CX one-piece console
CX pedestal
- Dimensions
- Depth: 35 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 1.12 kg
- Customs tariff number
- 73269098
- EAN
- 4028177938328
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
AX Sheet steel wiring plan pocket, width-variable, L: 625 - 725 mm, for door width 760/800 mm