- Article no.:
- SZ 2525000
- Design
- C
- Material
- Die-cast zinc
- Supply includes
- with 2 keys
- Length
- 28.3 mm
- Lock
- Lock insert: with cylinder insert, lock no. 3524 E
- To fit enclosure type
- AE with stainless steel cam 1.4301 (AISI 304)
- One-piece console - stainless steel console cover
- Packs of
- 1 pc(s).
- Net weight
- 0.036 kg
- Gross weight
- 0.037 kg
- Customs tariff number
- 83016000
- EAN
- 4028177026193
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- SZ Lock cylinder, version C, with lock cylinder insert, Lock no. 3524 E