- Article number:
- SZ 2567450
- Design
- two-piece
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- When installing in enclosure width >760 mm, 2 packs are required
- Dimensions
- Width: 436 mm
Depth: 221 mm
- To fit
- Enclosure type: AX
- To fit Model No.
- 1260.000
- 1339.000
- 1360.000
- 1376.000
- 1059.000
- 1091.000
- 1116.000
- 1261.000
- Gland plate
- Size: 7
- Packs of
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.46 kg
- PCF per pack (cradle-to-gate)
- 5.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73079100
- EAN
- 4028177973145
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, two-part, for AX, with foam rubber cable clamp strip, WD 436x221 mm, for gland plate size 7