Cable conduit

Article number: SZ 2595000

For secure cable routing e.g. from the enclosure or mounting plate to the door.

Article number:
SZ 2595000
Product description
For secure cable routing e.g. from the enclosure or mounting plate to the door. Attachment facility for standard commercially available cable ties is provided on the cable conduit holder, so that cables may be attached upon entry to/exit from the cable conduit.
Material
Polythene
Supply includes
1 roll = 25 m
Internal diameter
16 mm
Dimensions
Length: 25 m
Packs of
1 pc(s).
Net weight
1.29 kg
Gross weight
1.42 kg
Customs tariff number
39173200
EAN
4028177028968
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable conduit, ø 16 mm, L: 25 m