- Article number:
- FT 2736510
- Design
- 60 section
- Product description
- To conceal display and operating instruments or cut-outs, and to protect against dirt and liquids as well as unauthorised access.
- Material
- Extruded aluminium section with die-cast zinc corner pieces and single-pane safety glass.
- Surface finish
- Base frame: Powder-coated on the outside in RAL 7035
Hinge and lock section: Natural-anodised
- Value base frame
- Made from single-pane safety glass: High level of resistance to solvents and scratches, anti-static, reduced risk of injury if broken.
- Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
- Hinge with 180° opening angle, easily inserted.
- Value base frame
- Easily screw-fastened to the door thanks to modified dimensions (tubular door frame may be used as a drilling template).
- Readily height-adjustable.
- Stabilises the door cut-out.
- Conceals the cut edge.
- There is no dirt on the seal, the glass is protected from being lifted out, dirt cannot drop inside, and moisture cannot run behind the window when opening.
- Frame section height 30 mm or 60 mm
- Protection category to IEC 60 529
- IP 54
- Note
- Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
- Not suitable for outdoor siting
- To fit
- Enclosure type: VX
TS
VX SE
Width: = 600 mm
- Dimensions
- Width: 500 mm
Height: 370 mm
Depth: 77 mm
- Visible area
- Viewing window width: 363 mm
Viewing window height: 298 mm
- Build depth for components (max.)
- 63 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.542 kg
- Gross weight
- 4.742 kg
- Customs tariff number
- 76101000
- EAN
- 4028177476417
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182301
- Product description
-
FT System window, for VX, TS, VX SE, 60 section, WHD: 500x370x77 mm, for W: 600 mm