- Article number:
- FT 2763010
- Design
- 60 section
- Product description
- For external mounting on AX enclosures instead of a door and on surfaces.
- Material
- Frame: Aluminium, natural anodised.
Glass panel: Acrylic
- Supply includes
- Plastic handle with lock insert no. 3524 E
- Protection category to IEC 60 529
- IP 54
- To fit Model No.
- 1050.000
- 1350.000
- 1007.000
- To fit
- Enclosure type: AX
Width: = 500 mm
Height: = 500 mm
- Dimensions
- Width: 497 mm
Height: 497 mm
Depth: 62 mm
- Visible area
- Viewing window width: 437 mm
Viewing window height: 437 mm
- Build depth for components (max.)
- 58 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.44 kg
- Gross weight
- 3.46 kg
- Customs tariff number
- 76101000
- EAN
- 4028177938601
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182204
- Product description
-
FT Viewing window, WHD: 497x497x62 mm, for AX enclosures instead of the door and surfaces