Acrylic glazed cover

Article number: FT 2780000

For the protection of display and control components in standard 482.6 mm (19") or metric sizes.

Article number:
FT 2780000
Design
482.6 mm (19")
Product description
With security lock, lock no. 3524 E.
Material
Frame: Extruded aluminium sections with die-cast corner pieces
Glass panel: Smoked acrylic
Supply includes
Hinges and assembly parts.
Lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
Dimensions
Width: 320 mm
Height: 158 mm
Depth: 47.5 mm
Visible area
Viewing window width: 280 mm
Viewing window height: 137.5 mm
Build depth for components (max.)
43 mm
Installation dimensions
Installation depth for components: 269.2 mm
Installation width for components: ½ 19"
Packs of
1 pc(s).
Net weight
0.937 kg
Gross weight
1.137 kg
Customs tariff number
39205100
EAN
4028177032217
ETIM 9
EC002527
ETIM 8
EC002527
ECLASS 8.0
27182301
Product description
FT Acrylic glazed cover, 482.6 mm (19"), WHD: 320x158x47,5 mm
Documentation
Instructions