- Article number:
- FT 2787000
- Design
- Metric
- Product description
- With security lock, lock no. 3524 E.
- Material
- Frame: Extruded aluminium sections with die-cast corner pieces
Glass panel: Smoked acrylic
- Supply includes
- Hinges and assembly parts.
Lock insert no. 3524 E
- Protection category to IEC 60 529
- IP 54
- Dimensions
- Width: 500 mm
Height: 400 mm
Depth: 47.5 mm
- Visible area
- Viewing window width: 460 mm
Viewing window height: 379.5 mm
- Build depth for components (max.)
- 43 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.228 kg
- Gross weight
- 2.428 kg
- Customs tariff number
- 39205100
- EAN
- 4028177032330
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182301
- Product description
-
FT Acrylic glazed cover, 482.6 mm (19"), WHD: 500x400x47,5 mm