- Article no.:
- AX 2820320
- Product description
- To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Note
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 200 mm
- To fit
- Depth: = 300 mm
- Packs of
- 2 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.14 kg
- Customs tariff number
- 94039910
- EAN
- 4028177942646
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX Base/plinth trim panels, sides, H: 200 mm, for D: 300 mm