Busbar support

Article no.: SV 3055000

For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

Article no.:
SV 3055000
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Number of poles
3-pole
150 mm
To fit busbars
60 x 10 mm
80 x 10 mm
Rated current max.
2,500 A
Dimensions
Width: 30 mm
Height: 420 mm
Depth: 160 mm
Packs of
2 pc(s).
Net weight
4.16 kg
Gross weight
4.503 kg
Customs tariff number
85469010
EAN
4028177035782
ETIM 9
EC001166
ETIM 8
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 3-pole, 150 mm bar centre distance, for busbar WH: 80x10 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
SV busbar support
for accommodating busbars. Suitable for busbars
up to 3 x 2 x 80 x 10 mm with inserts.

Rated operating voltage: 1000 V~, 50/60 Hz
to VDE 0660
Rated current: up to 2500 A
Material: PBT
Fire protection: UL 94-V0
Continuous operating temperature: 140 °C
Bar centre distance: 150 mm

Tightening torques
Assembly screw: 8 - 10 Nm
Lid attachment: 5 - 10 Nm