Busbar support

Article no.: SV 3073000

For busbar systems 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm).

Article no.:
SV 3073000
Material
Fibreglass-reinforced, thermoplastic polyester (PBT)
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Number of poles
3-pole
100 mm
To fit busbars
30 x 10 mm
40 x 10 mm
50 x 10 mm
60 x 10 mm
Rated current max.
1,250 A
Dimensions
Width: 22 mm
Height: 320 mm
Depth: 70 mm
Packs of
4 pc(s).
Net weight
1.612 kg
Gross weight
1.83 kg
Customs tariff number
85469010
EAN
4028177036079
ETIM 9
EC001166
ETIM 8
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 3-pole, 100 mm bar centre distance, for busbar WH: 30-60x10 mm
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Short-circuit resistance diagram
Technical details
SV busbar support
for accommodating busbars. 3-pole busbar support
with 100 mm bar centre distance.
Rated operating voltage: 1000 V~, 50/60 Hz
to VDE 0660
Rated current: up to 1250 A
Material: PBT
Fire protection: UL 94-V0
Continuous operating temperature: 140 °C
Bar centre distance: 100 mm
Bar accommodation without inserts: 60 x 10 mm
Tightening torques
Assembly screws: 8 - 10 Nm
Lid attachment: 1 - 3 Nm
Approvals:
DNV, GL, VDE, ÖVE, SEV, KEMA