- Article no.:
- SK 3118.000
- Product description
- Activates the heater and/or fan when a preset relative humidity in the enclosure is exceeded. This reduces the relative humidity and prevents condensation on assemblies and electronic components.
- Benefits
- Time-saving connection technique using a terminal strip with a screw connection from the outside.
- Flexible mounting on a vertical or horizontal 35 mm support rail to EN 50 022, and snap fastening in the enclosure section or on the mounting plate using the supplied adaptor
- Technical specifications
- Contact population: Single-pole change-over contact as a quick-break contact
- Permissible contact load: AC ~ 5 (0.2) A (inductive load at cos φ = 0.6)/DC = max. 20 W
- Setting range: 50 – 100% relative humidity
- Switching difference: approx. 4%
- Colour
- RAL 7035
- Packs of
- 1 pc(s).
- Dimensions
- Width: 71 mm
Height: 71 mm
Depth: 33.5 mm
- Rated operating voltage
- 24 V - 250 V, 1~
- 24 - 48 V (DC)
- Net weight
- 0.095 kg
- Gross weight
- 0.104 kg
- Customs tariff number
- 90321080
- EAN
- 4028177036734
- ETIM 9
- EC004587
- ETIM 8
- EC004587
- ECLASS 8.0
- 27210708
- Product description
-
SK Hygrostat, 24-250 V, 1~, 24-48 V (DC), colour RAL 7035, BHD: 71 x 71 x 33.5 mm