- Article no.:
- SK 3120200
- Product description
- Temperature-dependent speed control to minimise noise and save energy in part-load operation.
- Technical specifications
- For mounting on a 35 mm support rail EN 50 022
- Phase cross-over with microcontroller
- Maximum fan output 300 W or 2 A
- Supply includes
- Speed control
NTC sensor, length 1.80 m
- Packs of
- 1 pc(s).
- Speed
- 100 %
- Note
- Only suitable for use with single-phase AC motors and equipment
- Not suitable for EC motors
- Dimensions
- Width: 105 mm
Height: 90.5 mm
Depth: 60.2 mm
- Setting range
- 20 °C...55 °C
- Rated operating voltage
- 100 V - 230 V
- Net weight
- 0.359 kg
- Gross weight
- 0.39 kg
- Customs tariff number
- 90321020
- EAN
- 4028177631441
- ETIM 9
- EC000256
- ETIM 8
- EC000256
- ECLASS 8.0
- 27142320
- Product description
-
SK speed control unit , for filter fans and Air/air heat exchanger, 100 - 230 V, WHD: 105 x 90.5 x 60.2 mm