Blue e IoT adaptor

Article no.: SK 3124310

In conjunction with the IoT interface (3124.300), the adaptor supports intelligent networking of cooling units in the Blue e series.

Article no.:
SK 3124310
Product description
In conjunction with the IoT interface, the adaptor supports intelligent networking of cooling units in the Blue e series.
Benefits
Digitalisation and networking offer huge opportunities for every company. In conjunction with the IoT interface (3124.300), cooling units in the Blue e series are easily connected to Industry 4.0 environments without affecting the automation logic.
Plug and run: The IoT interface is quickly and conveniently configured and commissioned via the integral Web server, no programming required.
Condition monitoring of up to 10 cooling units in a master/slave arrangement
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Front: RAL 9005
Enclosure: RAL 7035
Supply includes
Blue e IoT adaptor
Installation and Short User's Guide
Mounting bracket
Assembly parts
Sub-D to RJ11 connection cable, length 150 mm
Mounting clips for securing top-hat rails
Interfaces
1 x Modbus RTU
1 x cooling unit interface
To fit Model No.
3303.5/6xx
3304.5/6xx
3305.5/6xx
3328.5/6xx
3329.5/6xx
3332.5/6xx
3361.5/6xx
3366.5/6xx
3377.5/6xx
3307.7xx
3310.7xx
3382.5/6xx
3359.5/6xx
3383.5/6xx
3273.500
3384.5/6xx
3385.5/6xx
3386.5/6xx
3387.5/6xx
9776.550
Dimensions
Width: 80 mm
Height: 30 mm
Depth: 40 mm
Operating temperature range
0 °C...55 °C
IP protection category to IEC 60 529
IP 30
Packs of
1 pc(s).
Net weight
0.18 kg
Gross weight
0.2 kg
Customs tariff number
85176200
EAN
4028177939059
ETIM 9
EC001099
ETIM 8
EC001099
ECLASS 8.0
27143136
Product description
SK Blue e IoT adapter, for networking of Blue e cooling units, with e-comfortcontroller, WHD: 80 x 30 x 40 mm,
Certificates
EAC
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue
SK 3124.310

Description: In conjunction with the IoT interface (3124.300), the
adaptor supports intelligent networking of cooling units in the Blue e
series.

Benefits:
Digitalisation and networking offer huge opportunities for every
company.
In conjunction with the IoT interface (3124.300), cooling units in the
Blue e series are easily connected to Industry 4.0 environments without
affecting the automation logic.
Plug and run: The IoT interface is quickly and conveniently configured
and commissioned via the integral Web server, no programming required.
Condition monitoring of up to 10 cooling units in a master/slave
arrangement.

Dimensions [WxHxD]: 80 x 30 x 40 mm

To fit: TopTherm cooling units with e-Comfort controller

Material: Plastic; Front: Smooth; Enclosure: Textured

Colour: Front RAL 9005; Enclosure RAL 7035

Operation range : 0°C to 55°C

Protection category IP to IEC 60 529: IP 30

Supply includes: Blue e IoT adaptor, Installation and Short User's
Guide, Mounting bracket, Assembly parts, Sub-D to RJ11 connection cable,
Mounting clips for securing top-hat rails

Interface: 1 x Modbus RTU, 1 x interface cooling unit