Roof-mounted fans for VX IT, TS IT

Article no.: SK 3166115

Roof-mounted fan with an exceptionally low noise level of 39 dB(A) and a high volumetric flow (unimpeded air flow 1245 to 1345 m³/h), for use in office environments.

Article no.: 6450060

Connection cable for power pack

Article no.: 7200210

Connection cable for power packs

Article no.: 7200215

Connection cable for power packs

Article no.: 8620100

Filter mat for base/plinth trim panels, vented

Article no.: 8660090

Base/plinth trim panels, vented for base/plinth system VX, sheet steel

Article no.: 8660091

Base/plinth trim panels, vented for base/plinth system VX, sheet steel

Article no.:
SK 3166115
Benefits
Simple connection system with C13 IEC 320 socket
Energy-efficient speed control with preset characteristic curve
Very quiet and therefore suitable for office environments
International approvals and multi-voltage capability for worldwide use
Applications
for the office sector
Function principle
The speed-regulated fan modifies output to the actual requirements
Material
Sheet steel, spray-finished
Colour
RAL 9005
Supply includes
1 fan unit
Speed control
Fully wired ready for connection
Assembly parts
Installation and Short User's Guide
Without roof plate
Rated operating voltage
100 V - 130 V, 1~, 50 Hz/60 Hz
Note on Model No.
Reduction in the specified air throughput to 800 m³/h at 40 Pa counterpressure using two vented base/plinth trim panels
Rated current max.
At 50 Hz: 0.5 A
At 60 Hz: 0.5 A
Design
Pre-configured
Dimensions
Width: 470 mm
Height: 200 mm
Depth: 470 mm
Mounting cut-out
Width:410 mm
Depth:410 mm
Protection category to IEC 60 529
IP 20
Temperature control
Speed-controlled fan
Operating temperature range
5 °C...55 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 24 W
Power consumption L35 L35/60 Hz: 24 W
Air throughput (unimpeded air flow)
1,245 m³/h
Air throughput (at operating point)
800 m³/h
Noise level (at operating point)
39 dB(A)
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Packs of
1 pc(s).
Net weight
11.267 kg
Gross weight
11.86 kg
Customs tariff number
84145915
EAN
4028177966260
ETIM 9
EC000320
ETIM 8
EC000320
ECLASS 8.0
27180716
Product description
SK Roof-mounted fan 100-130 V, 50-60 Hz, speed-controlled, 800 m³/h, for VX IT, for office environments (very quiet), WxHxD: 470x200x470 mm, RAL 9005
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical system catalogue
SK roof fan 100-130 V, 50-60Hz
Order No. SK 3166.115
Roof fan for active ventilation of an enclosure.
Use, directly in the cut-out integrated in the roof panel of the
dimension WxD 410x410 mm.
Applicable e.g. for manufacturer Rittal, enclosure series VX IT, TS IT.
Complete unit ready for connection with C 13 cold appliance socket
Incl. radial fan, speed controller, fixing material and mounting
instructions.
Technical data:
Rated operating voltage:
100-130 V, 1~, 50/60 Hz
Rated power: 24 W at 50/60 Hz
Rated current (max.) at 50/60 Hz: 0.5 A
Fine-wire fuse T 10 A, 250 V, 5 x 20 mm integrated
Air performance free blowing:
1245 m³/h, 50/60 Hz
Air performance at operating point:
800 m³/h at 40 Pa, 50/60 Hz
Sound pressure level at operating point: 39 dB (A)
Operating temperature range:
+5°C to + 55°C
Dimensions WxHxD in mm: 470x200x470 mm
Protection class according to IEC 60529: IP 20
Material: sheet steel, painted
Color: RAL 9005 Matt, fine structure

Order No. SK 3166.115
Manufacturer: Rittal