- Article no.:
- SK 3173105
- Design
- for filter fans
- Product description
- Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
- Material
- Chemical fibres
- Note
- No suitable for use in EMC filter fans.
- To fit Model No.
- 3243....
- 3244....
- 3245....
- Dimensions
- Width: 289 mm
Height: 289 mm
Depth: 17 mm
- Filter class
- to DIN EN 779: G3
to DIN EN ISO 16890: ISO Coarse 50%
- Packs of
- 50 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.72 kg
- Customs tariff number
- 56039390
- EAN
- 4028177695573
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK spare filter mats, for filter fans, for SK 3243…/3244…/3245…, WHD: 289 x 289 x 17 mm