- Article number:
- SK 3185330
- Design
- wall-mounted
Outdoor - Product description
- The energy-efficient wall-mounted cooling unit Blue e+ Outdoor can be used worldwide, thanks to its multi-voltage capability, and is suitable for use with Toptec project solutions, for example.
- Benefits
- Average 75% energy savings thanks to speed-regulated components and heat pipe technology
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Product modification
- The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
- Material
- Aluminium AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester - Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for external, partial internal and full internal mounting.
Assembly parts - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.5 kW
Cooling output L35 L35/60 Hz: 1.5 kW
Cooling output L35 L50/50 Hz: 1.13 kW
Cooling output L35 L50/60 Hz: 1.13 kW - Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV. - Note on Model No.
- Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V) / 380 V -10% (342 V) and 480 V +6% (509 V)
- Rated power input
- 0.7 kW
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.57 kW
Power consumption L35 L35/60 Hz: 0.57 kW
Power consumption L35 L50/50 Hz: 0.64 kW
Power consumption L35 L50/60 Hz: 0.64 kW - Temperature control
- e+ controller (factory setting +35 °C)
- Dimensions
- Width: 415 mm
Height: 990 mm
Depth: 280 mm - Enclosure dimensions including sealing frame and designer cover
- Width: 467 mm
Height: 1,042 mm
Depth: 280 mm - Installation type
- Universal installation (external mounting, partial internal mounting, full internal mounting)
- IP protection category to IEC 60 529
- with mounting frame: internal circuit IP56
- without mounting frame: internal circuit IP 54
- Protection category NEMA
- with mounting frame: UL Type 12/3R/4
- without mounting frame: UL Type 12/3R
- Air throughput (unimpeded air flow)
- External circuit: 895 m³/h
Internal circuit: 700 m³/h - Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.76 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.48 t - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.61
Refrigeration factor L35 L35 (EER) 60 Hz: 2.61 - To fit
- Enclosure type: Toptec
Width: ≥ 600 mm
Height: ≥ 1,200 mm - To fit Model No.
- 9782.818
- 9782.866
- 9782.868
- 9782.888
- Setting range
- 20 °C...50 °C
- Operating temperature range
- -30 °C...60 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Heat pipe operating temperature range
- -30 °C...45 °C
- Storage temperature range
- -40 °C...70 °C
- Permissible operating pressure (p. max.)
- 2.4
- Noise level
- 67 dB(A)
- Packs of
- 1 pc(s).
- Net weight
- 36 kg
- Gross weight
- 48 kg
- PCF per pack (cradle-to-gate)
- 674.84
- Customs tariff number
- 84158200
- EAN
- 4028177958562
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Blue e+ cooling unit, wall-mounted, outdoor, 1.5 kW, 110 – 240 V, 1~, 380 – 480 V, 3~, 50 – 60 Hz, aluminium, WHD: 400 x 950 x 310 mm
- Documentation
- Instructions – R-513A
- Instructions – R134a
- Data sheets
- Safety data sheet refrigerant – R-513A
- Technical system catalogue
Blue e+ wall-mounted (Outdoor) cooling units with tried-and-tested
Blue e+ technology are the world's most
energy-efficient cooling units. This means
they reduce the carbon footprint of your machines and systems.
Benefits :
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology
Longer service life of the components inside the enclosure and
the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 1.5 kW
Cooling output L35 L35/60 Hz: 1.5 kW
Cooling output L35 L50/50 Hz: 1.13 kW
Cooling output L35 L50/60 Hz: 1.13 kW
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 415 x 990 x 280 mm
Enclosure dimensions including sealing frame and designer cover:
[WxHxD] : 467 X 1,042 X 280 mm
Material : Aluminium AlMg3
RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.61
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 0.76 kg
Operating temperature range: -30 °C...60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
with mounting frame: internal circuit IP56
without mounting frame: internal circuit IP 54
Protection category NEMA :
with mounting frame: UL Type 12/3R/4
without mounting frame: UL Type 12/3R
Weight: 36 kg
Supply includes : Integral electric condensate evaporation
Blue e+ technology are the world's most
energy-efficient cooling units. This means
they reduce the carbon footprint of your machines and systems.
Benefits :
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology
Longer service life of the components inside the enclosure and
the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 1.5 kW
Cooling output L35 L35/60 Hz: 1.5 kW
Cooling output L35 L50/50 Hz: 1.13 kW
Cooling output L35 L50/60 Hz: 1.13 kW
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 415 x 990 x 280 mm
Enclosure dimensions including sealing frame and designer cover:
[WxHxD] : 467 X 1,042 X 280 mm
Material : Aluminium AlMg3
RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.61
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 0.76 kg
Operating temperature range: -30 °C...60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
with mounting frame: internal circuit IP56
without mounting frame: internal circuit IP 54
Protection category NEMA :
with mounting frame: UL Type 12/3R/4
without mounting frame: UL Type 12/3R
Weight: 36 kg
Supply includes : Integral electric condensate evaporation