- Article number:
- SK 3185730
- Design
- roof-mounted
- Benefits
- Average 75% energy savings thanks to speed-regulated components and heat pipe technology
- Suitable for international use due to a unique multi-voltage capability
- Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
- Intuitive operation due to touch display and intelligent interfaces
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Blue e+ roof-mounted cooling unit
Pleated filter
Fully wired ready for connection
Assembly parts
Condensate hose (3 m) - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 1.3 kW
Cooling output L35 L35/60 Hz: 1.3 kW
Cooling output L35 L50/50 Hz: 0.6 kW
Cooling output L35 L50/60 Hz: 0.6 kW - Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- 380 V - 480 V, 3~, 50 Hz/60 Hz
- Note
- Only suitable for mounting on enclosures with minimum dimensions (W x D) 800 x 600 mm
- Operation without a pleated filter is inadmissible
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Rated power input
- 0.75 kW
- Air throughput (unimpeded air flow)
- External circuit: 750 m³/h
Internal circuit: 700 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.04
Refrigeration factor L35 L35 (EER) 60 Hz: 2.04 - Seasonal energy efficiency ratio (SEER) 50/60 Hz
- 5.3
- Design
- roof-mounted
- Dimensions
- Width: 700 mm
Height: 308 mm
Depth: 560 mm - Protection category to IEC 60 529
- External circuit IP 54 with pleated filter
- Internal circuit IP 54 with pleated filter
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.6 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.38 t - Type of electrical connection
- Plug-in terminal strip
- Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...55 °C
- Heat pipe operating temperature range
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.67 kW
Power consumption L35 L35/60 Hz: 0.67 kW
Power consumption L35 L50/50 Hz: 0.57 kW
Power consumption L35 L50/60 Hz: 0.57 kW - Permissible operating pressure (p. max.)
- 24 bar
- Packs of
- 1 pc(s).
- Net weight
- 38 kg
- Gross weight
- 56.25 kg
- PCF per pack (cradle-to-gate)
- 625.52
- Customs tariff number
- 84158200
- EAN
- 4028177927155
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Roof-mounted cooling unit Blue e+, sheet steel, cooling module, 1.3 kW, 110-240 V, 1~, 50/60 Hz, 380-480 V, 3~, 50/60 Hz, WxHxD: 700 x 308 x 560 mm
- Data sheets
- Safety data sheet refrigerant – R-513A
- Technical details
- Technical system catalogue
Blue e+ roof-mounted cooling
Revolutionary energy efficiency with innovative hybrid technology.
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology.
Benefits :
For international use due to a unique multi-voltage capability
Longer service life of the components inside the enclosure and
the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 1.3 kW
Cooling output L35 L35/60 Hz: 1.3 kW
Cooling output L35 L50/50 Hz: 0.6 kW
Cooling output L35 L50/60 Hz: 0.6 Kw
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 700 x 308 x 560 mm
Material : Sheet steel
Colour : RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.04
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 0.6 kg
Operating temperature range: -20 °C...55 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
External circuit IP 54 with pleated filter
Internal circuit IP 54 with pleated filter
Weight:38 kg
Revolutionary energy efficiency with innovative hybrid technology.
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology.
Benefits :
For international use due to a unique multi-voltage capability
Longer service life of the components inside the enclosure and
the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 1.3 kW
Cooling output L35 L35/60 Hz: 1.3 kW
Cooling output L35 L50/50 Hz: 0.6 kW
Cooling output L35 L50/60 Hz: 0.6 Kw
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 700 x 308 x 560 mm
Material : Sheet steel
Colour : RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.04
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 0.6 kg
Operating temperature range: -20 °C...55 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
External circuit IP 54 with pleated filter
Internal circuit IP 54 with pleated filter
Weight:38 kg