Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW

Article number: SK 3189340

Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.

Article number: 3235620

Pre-fuse for Blue e+ cooling units/chillers

Article number: 3235610

Pre-fuse for Blue e+ cooling units/chillers

Article number: 3235600

Pre-fuse for Blue e+ cooling units/chillers

Article number:
SK 3189340
Design
wall-mounted
Outdoor
Product description
The energy-efficient wall-mounted cooling unit Blue e+ Outdoor can be used worldwide, thanks to its multi-voltage capability, and is suitable for use with Toptec project solutions, for example.
Benefits
Average 75% energy savings thanks to speed-regulated components and heat pipe technology
Longer service life of the components inside the enclosure and the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Product modification
The cover for the connection box to protect the electrical connection to the cooling unit has not been included with the supply since the start of 2024. Covers 3355.200 and 3355.210 can be ordered as optional accessories.
Material
Aluminium AlMg3
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Mounting frame for universal attachment to outdoor enclosures for external, partial internal and full internal mounting.
Assembly parts
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 4.9 kW
Cooling output L35 L35/60 Hz: 4.9 kW
Cooling output L35 L50/50 Hz: 3.52 kW
Cooling output L35 L50/60 Hz: 3.52 kW
Rated operating voltage
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
Note on Model No.
Tolerance: 380 V -10% (342 V) and 480 V +6% (509 V)
Rated power input
2.35 kW
Power consumption Pel
Power consumption L35 L35/50 Hz: 2.35 kW
Power consumption L35 L35/60 Hz: 2.35 kW
Power consumption L35 L50/50 Hz: 2.35 kW
Power consumption L35 L50/60 Hz: 2.35 kW
Temperature control
e+ controller (factory setting +35 °C)
Dimensions
Width: 465 mm
Height: 1,640 mm
Depth: 360 mm
Enclosure dimensions including sealing frame and designer cover
Width: 517 mm
Height: 1,692 mm
Depth: 360 mm
Installation type
Universal installation (external mounting, partial internal mounting, full internal mounting)
IP protection category to IEC 60 529
with mounting frame: internal circuit IP56
without mounting frame: internal circuit IP 54
Protection category NEMA
with mounting frame: UL Type 12/3R/4
without mounting frame: UL Type 12/3R
Air throughput (unimpeded air flow)
External circuit: 2,300 m³/h
Internal circuit: 2,300 m³/h
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.8 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.14 t
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.09
Refrigeration factor L35 L35 (EER) 60 Hz: 2.09
To fit
Enclosure type: Toptec
Width: ≥ 800 mm
Height: ≥ 1,800 mm
To fit Model No.
9782.828
9783.888
Setting range
20 °C...50 °C
Operating temperature range
-30 °C...60 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-30 °C...45 °C
Storage temperature range
-40 °C...70 °C
Permissible operating pressure (p. max.)
2.4
Noise level
71 dB(A)
Packs of
1 pc(s).
Net weight
72.8 kg
Gross weight
89 kg
PCF per pack (cradle-to-gate)
1,340.61
Customs tariff number
84158200
EAN
4028177964495
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Cooling unit Blue e+, wall-mounted, Outdoor, 4.9 kW, 380-480 V, 3~, 50-60 Hz, aluminium, WHD: 465 x 1640 x 360 mm
Approvals
IEC CB
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
Declaration of conformity UK
PCF-declaration
Documentation
Instructions – R-513A
Instructions – R134a
Data sheets
Safety data sheet refrigerant – R-513A
Technical system catalogue
Software
Licence condition
Updater
Blue e+ wall-mounted (Outdoor) cooling units with tried-and-tested
Blue e+ technology are the world's most
energy-efficient cooling units. This means
they reduce the carbon footprint of your machines and systems.
Benefits :
Average 75% energy savings thanks to speed-regulated components
and heat pipe technology
Longer service life of the components inside the enclosure and
the cooling unit due to component-friendly cooling
Intuitive operation due to touch display and intelligent interfaces
Cooling output L35 L35/50 Hz: 4.9 kW
Cooling output L35 L35/60 Hz: 4.9 kW
Cooling output L35 L50/50 Hz: 3.52 kW
Cooling output L35 L50/60 Hz: 3.52 kW
380 V - 480 V, 3~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 465 x 1640 x 360 mm
Enclosure dimensions including sealing frame and designer cover:
[WxHxD] : 517 X 1,692 X 360 mm
Material : Aluminium AlMg3
Powder-coated UV-resistant pure polyester, RAL 7035
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.09
Refrigerant / Quantity:Refrigerant: R-513A, Quantity: 1.8 kg
Operating temperature range: -30 °C...60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529 :
with mounting frame: internal circuit IP56
without mounting frame: internal circuit IP 54
Protection category NEMA :
with mounting frame: UL Type 12/3R/4
without mounting frame: UL Type 12/3R
Weight:72.8 kg
Supply includes : Integral electric condensate evaporation