- Article no.:
- SK 3238060
- Design
- EMC
- Product description
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
- Material
- ABS
- Colour
- RAL 7035
- Supply includes
- Outlet filter
EMC filter mat
- Mounting cut-out
- Cut-out width: 124 mm
Cut-out height: 124 mm
- To fit Model No.
- SK 3238.6xx
- Dimensions
- Width: 148.5 mm
Height: 148.5 mm
Depth: 24 mm
- IP protection category to IEC 60 529
- IP54 incl. EMC filter mat
- IP 56 with EMC filter mat and hose-proof hood
- Packs of
- 1 pc(s).
- Net weight
- 0.19 kg
- Gross weight
- 0.195 kg
- Customs tariff number
- 39269097
- EAN
- 4028177651661
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK outlet filter, EMC, WHD: 148.5 x 148.5 x 24 mm