- Article no.:
- SK 3239080
- Product description
- For fan-and-filter units/outlet filters. Easy cleaning thanks to exterior silicone coating approved for use with foodstuffs.
- Material
- Stainless steel AISI304 - 1.4301 (V2A)
Silicone
- To fit Model No.
- 3239....
- Dimensions
- Width: 233 mm
Height: 330 mm
Depth: 55 mm
- Protection category NEMA
- NEMA 1
- NEMA 12
- NEMA 3
- NEMA 3R
- NEMA 4
- NEMA 4X
- IP protection category to IEC 60 529
- IP 56 when fitted over fan-and-filter unit/outlet filter with filter mat
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.053 kg
- Customs tariff number
- 94039910
- EAN
- 4028177651807
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK hose-proof hood, for SK 3239…,, WHD: 233 x 330 x 55 mm