- Article no.:
- SK 3245080
- Product description
- For fan-and-filter units/outlet filters. Easy cleaning thanks to exterior silicone coating approved for use with foodstuffs.
- Material
- Stainless steel AISI304 - 1.4301 (V2A)
Silicone
- To fit Model No.
- 3245....
- Dimensions
- Width: 350 mm
Height: 480 mm
Depth: 160 mm
- Protection category NEMA
- NEMA 1
- NEMA 12
- NEMA 3
- NEMA 3R
- IP protection category to IEC 60 529
- IP 56 when fitted over fan-and-filter unit/outlet filter with filter mat
- Packs of
- 1 pc(s).
- Net weight
- 4.5 kg
- Gross weight
- 4.839 kg
- Customs tariff number
- 73269098
- EAN
- 4028177655522
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK hose-proof hood, for SK 3245…, WHD: 350 x 480 x 160 mm