- Article number:
- SK 3248000
- Design
- roof-mounted
- Product description
- Air/air heat exchangers are particularly well-suited to aggressive ambient conditions, because the internal and external air circuits are completely separate from one another.
- Colour
- Cover: RAL 7035
Enclosure: RAL 9005
- Supply includes
- Complete unit ready for connection
The fans are connected via two 3-wire connection cables, with wire end ferrules
Drilling template
Assembly parts
- Specific thermal output
- 66 W/K
- Air throughput (unimpeded air flow)
- External circuit with 50 Hz: 965 m³/h
Internal circuit at 50 Hz: 965 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- per fan at 50 Hz: 0.32 A
per fan at 60 Hz: 0.4 A
- Type of electrical connection
- Connection cable
- Dimensions
- Width: 595 mm
Height: 362 mm
Depth: 440 mm
- Note
- For precise temperature control inside the enclosure, we recommend the enclosure internal thermostat, the digital enclosure internal temperature display and thermostat or the speed control.
- No. of fans
- 2
- Pre-fuse
- Miniature circuit-breaker/fuse: 4 A
- Operating temperature range
- -5 °C...55 °C
- IP protection category to IEC 60 529
- Internal circuit IP 54
- External circuit IP 34
- Packs of
- 1 pc(s).
- Net weight
- 25 kg
- Gross weight
- 27 kg
- Customs tariff number
- 84158300
- EAN
- 4028177039247
- ETIM 9
- EC002514
- ETIM 8
- EC002514
- ECLASS 8.0
- 27180711
- Product description
-
SK Direct Air Cooling system (DAC), roof mounting, 48 V DC, WHD: 875 x 125 x 313 mm