- Article no.:
- SK 3286.400
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- To fit Model No.
- 3304.xx0
- 3305.xx0
- 3328.xx0
- 3329.xx0
- 3332....
- 3366....
- 3127.100
- 3127.115
- 3128.100
- 3128.115
- 3129.100
- 3129.115
- 3130.100
- 3130.115
- Dimensions
- Width: 344 mm
Height: 268 mm
Depth: 10 mm
- To fit
- Enclosure type: Cooling units and air/air heat exchangers
- Packs of
- 3 pc(s).
- Net weight
- 0.075 kg
- Gross weight
- 0.08 kg
- Customs tariff number
- 56039390
- EAN
- 4028177325333
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK filter mat, for wall-mounted-cooling unit, for SK 3304/05/28/29/32/66, WHD: 344 x 268 x 10 mm