- Article no.:
- SK 3286850
- Product description
- Cold air may be routed directly to specific areas of the enclosure using the air duct system. The risk of air short circuits due to self-ventilated installed devices is therefore eliminated. The dimensions of the shallow duct are W x H x D 229 x 1500 x 29 mm, and can be shortened to the required length.
- Applications
- Suitable for enclosures with widths of 800 mm or more and depths of 600 mm or more.
- Material
- Flame-resistant plastic to DIN 4102/B1
- Colour
- RAL 7035
- Supply includes
- Shallow duct
Adaptor
Compensating piece
Deflector, 90°
- Assembly instruction
- For devices 3359.XXX and 3382.XXX, the air duct adaptor 3286.840 is required for mounting.
- Note
- Do not direct cold air straight at active components.
- When using the ducting system, the performance of the cooling unit may be reduced, depending on the application in question.
- Not suitable for use in conjunction with quick-change frame.
- To fit Model No.
- 3209....
- 3210....
- 3273....
- 3383....
- 3384....
- 3385....
- 3359....
- 3382....
- Packs of
- 1 pc(s).
- Net weight
- 2.3 kg
- Gross weight
- 2.46 kg
- Customs tariff number
- 39269097
- EAN
- 4028177557055
- ETIM 9
- EC011217
- ETIM 8
- EC011217
- ECLASS 8.0
- 22410601
- Product description
-
SK Air duct system Flat, for SK 3209/3210/3273/3383/3384/3385/3359/3382, WHD: 229 x 1500 x 29 mm