- Article no.:
- SK 3301606
- Product description
- For discharging and transporting condensate. For connection to enclosure cooling units and air/water heat exchangers.
- Material
- PVC, transparent
- Diameter
- 6 mm
- Length
- 5 m
- Material thickness
- 1 mm
- To fit Model No.
- 3201....
- Dimensions
- Length: 5 m
- Packs of
- 1 pc(s).
- Net weight
- 0.139 kg
- Gross weight
- 0.147 kg
- Customs tariff number
- 40094200
- EAN
- 4028177617735
- ETIM 9
- EC002009
- ETIM 8
- EC002009
- ECLASS 8.0
- 27180715
- Product description
- SK Condensate hose, Ø 6 x 1 mm, length 5 m