Roof-mounted cooling units for cooling IT equipment

Article number: SK 3301800

Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.

Article number:
SK 3301800
Benefits
Even air distribution in front of the 482.6 mm (19") level
Applications
Cooling of IT equipment in IT enclosures sited as stand-alone units in secondary rooms
Function principle
The device supports front-to-back air routing typical of IT applications, and regulates the server inlet temperature to the set value
The hot waste air from the IT equipment is drawn into the device at the rear of the IT enclosure, cooled, and the cooled air blown back in front of the 482.6 mm (19") level
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection
Drilling template
Air baffle plate
Assembly parts
Total cooling output to DIN EN 14511
Total cooling output L35 L45: 3,200 W
Air throughput (unimpeded air flow)
External circuit: 2,000 m³/h
Internal circuit: 1,450 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.6
Rated operating voltage
230 V, 1~, 50 Hz
Rated current max.
At 50 Hz: 10.4 A
Type of electrical connection
Plug-in terminal strip
Dimensions
Width: 597 mm
Height: 417 mm
Depth: 895 mm
Start-up current max.
At 50 Hz: 36 A
Duty cycle
100 %
Temperature control
Control of the server inlet temperature
Monitoring
Monitoring of incoming air temperature
Permissible operating pressure (p. max.)
25 bar
Pre-fuse
Miniature circuit-breaker/fuse: 16 A
Setting range
20 °C...25 °C
Protection category to IEC 60 529
External circuit IP 20
Internal circuit IP 20
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 1.2 kg
Global Warming Potential (GWP): 1,430
Packs of
1 pc(s).
Net weight
89 kg
Gross weight
98 kg
Customs tariff number
84158200
EAN
4028177558298
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK Roof-mounted cooling unit, For cooling IT equipment, Control of the server air infeed temperature, WHD: 597x417x895 mm, 230 V, 1~, 50 Hz
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Safety data sheet refrigerant – R134a
IT roof-mounted cooling unit Rittal TopTherm
Model No. 3301.800
The unit supports "front to back" air routing typical of IT
applications, and regulates the server inlet temperature to the set
value. The hot waste air from the IT equipment is drawn into the unit at
the rear of the IT enclosure, cooled, and the cooled air blown back in
front of the 482.6 mm (19") level. It is mounted on the roof of the IT
enclosure, and cools the air volume inside the enclosure. An air baffle
plate for air-routing in front of the 482.6 mm (19") front level is
included with the supply.

Technical specifications of the unit:
Useful cooling output to DIN 3168 L25 L35 3000 W
Rated operating voltage 230 V, 1/50 Hz
Power consumption Pel to DIN 3168, L25, L35, 1820 W
Dimensions W x H x D [mm] 597 x 417 x 895
Refrigerant R 134 a
Setting range of the server inlet temperature +20°C to + 25°C
Factory setting: +35 °C
Ambient temperature range: +20°C to +45°C
Temperature control and monitoring via comfort controller with two
floating fault signal outlets, door limit switch connection and
condensate warning
Connection via plug-in terminal strip
Protection category to EN 60 529/10.91
External circuit IP 20/ Internal circuit IP 20
Weight 96,6 kg
Colour RAL 7035