- Article no.:
- SK 3301960
- Product description
- As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
- Contents
- 10 l
- Antifreeze/water mixture
- 1 : 4
- Delivery form
- Canister
- Rifrost
- Standard
- Operating temperature range
- -10 °C...60 °C
- Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 10 kg
- Customs tariff number
- 38200000
- EAN
- 4028177448681
- ETIM 9
- EC001243
- ETIM 8
- EC001243
- ECLASS 8.0
- 23061202
- Product description
-
SK Cooling medium for Chiller, Antifreeze/water mixture : 1:4, Container: 10 l