Cooling medium (ready-mixed) For chillers and air-water heat exchangers

Article no.: SK 3301965

As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.

Article no.:
SK 3301965
Product description
As well as protecting against frost, this cooling medium also serves to inhibit bacterial growth and provide optimum corrosion protection.
Contents
25 l
Antifreeze/water mixture
1 : 4
Delivery form
Canister
Rifrost
Standard
Operating temperature range
-10 °C...60 °C
Packs of
1 pc(s).
Net weight
23 kg
Gross weight
26 kg
Customs tariff number
38200000
EAN
4028177508330
ETIM 9
EC001243
ETIM 8
EC001243
ECLASS 8.0
23061202
Product description
SK Cooling medium for chillers, glycol/water mixture : 1:4, container: 25 l, standard
Data sheets
Safety data sheet
RiFrost: Standard 25 l for water circuits

Apart from the recooling systems for oil and emulsion, all other
recooling systems are only suitable for the cooling of water or a
water/glycol mixture.
As well as protecting against frost, these also serve to impair
bacterial growth and achieve optimum corrosion protection.

Technical data
RiFrost: Standard
Glycol/water mixture: 1:4
Container: 25 l
(Safety data sheets under Downloads)