Roof-mounted cooling unit Blue e+ IT

Article no.: SK 3312800

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

Article no.: PRO103667

Roof plate for roof-mounted cooling unit Blue e+ IT

Article no.:
SK 3312800
Design
roof-mounted
Product description
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various different systems as well as monitoring and energy management.
Benefits
Energy savings thanks to speed-regulated components and heat pipe technology
Suitable for international use due to a unique multi-voltage capability
Intuitive operation due to touch display and intelligent interfaces
Technical specifications
Further information, instructions and technical data on the individual components listed in this bundle can be found on the relevant item pages
Material
Sheet steel
Colour
RAL 7035
Supply includes
Bundle comprised of the following individual components:
IoT interface (3124.300)
Temperature sensor (3124.400)
Connection cable (7030.091)
Nylon loop cable holder (7111.350)
Roof-mounted cooling unit (3185.730)
Useful cooling output L30 L22
1,600 W
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Rated power input
0.75 kW
Type of electrical connection
Plug-in terminal strip
Dimensions
Width: 700 mm
Height: 308 mm
Depth: 560 mm
Duty cycle
100 %
Temperature control
e+ controller
Protocols
OPC-UA
SNMPv1
SNMPv2
SNMPv3
Modbus/TCP
TCP/IPv4
TCP/IPv6
Radius
Telnet
SSH
FTP
SFTP
HTTP
HTTPS
NTP
DHCP
DNS
SMTP
Syslog
LDAP
Operating temperature range
-20 °C...55 °C
Permissible operating pressure (p. max.)
24 bar
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...50 °C
Protection category to IEC 60 529
External circuit IP 54 with pleated filter
Internal circuit IP 54 with pleated filter
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 0.6 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.38 t
Packs of
1 pc(s).
Net weight
38 kg
Gross weight
54 kg
PCF per pack (cradle-to-gate)
625.52
Customs tariff number
84158200
EAN
4028177942431
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704
Product description
SK IT roof-mounted cooling unit Blue e+, 1.6 kW, for energy-efficient cooling of IT racks
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
PCF-declaration
Documentation
Additional instructions
Info sheet
Instructions – R-513A
Quick guide
Data sheets
Safety data sheet refrigerant – R-513A
Technical system catalogue