- Article number:
- SK 3312816
- Product description
- For mounting the roof-mounted unit. The cut-out in the door is arranged so that the roof-mounted cooling unit is positioned centrally on the door.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Sheet steel rear door
Comfort handle for proifile half-cylinders with security lock 3524 E
Assembly parts (with lock pieces but excluding hinges)
- To fit Model No.
- 3312.810 / 3412.810
- 3186.x3x / 3486.x3x
- 3187.x3x / 3487.x3x
- 3188.x4x / 3488.x4x
- 3189.x4x / 3489.x4x
- Dimensions
- Width: 800 mm
Height: 2,000 mm
- To fit
- Enclosure type: VX IT
VX
- Packs of
- 1 pc(s).
- Net weight
- 19 kg
- Gross weight
- 21 kg
- Customs tariff number
- 94039910
- EAN
- 4028177958418
- ETIM 9
- EC000747
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SK IT sheet steel door, for VX IT, with mounting cut-out for cooling unit 3312.810/3412.810, WxD: 800x2000 mm, RAL 7035