Chopped-fibre filter mat

Article no.: SK 3322705

Spare filter mats for roof-mounted fans, fan-and-filter units or thermoelectric coolers, for effective protection of enclosure components from dirt, dust and water.

Article no.:
SK 3322705
Design
for filter fans
Product description
Made of chopped-fibre mat with a progressive structure. Temperature-resistant to 100 °C, self-extinguishing category F1 to DIN 53 438. Dust-laden air side: Open structure. Clean-air side: Closed structure. Reliable filtering of virtually all types of dust from a particle size of 10 µm.
Material
Chemical fibres
Note
No suitable for use in EMC filter fans.
To fit Model No.
3238....
Dimensions
Width: 120 mm
Height: 120 mm
Depth: 12 mm
Filter class
to DIN EN 779: G2
to DIN EN ISO 16890: ISO Coarse 50%
Packs of
50 pc(s).
Net weight
0.2 kg
Gross weight
0.253 kg
Customs tariff number
56039390
EAN
4028177695542
ETIM 9
EC002513
ETIM 8
EC002513
ECLASS 8.0
27180706
Product description
SK spare filter mats, for filter fans, for SK 3238…,, WHD: 120 x 120 x 12 mm
Approvals
UR + C-UR (recognized)
Data sheets
Technical system catalogue