- Article number:
- SK 3386540
- Design
- roof-mounted
- Product description
- Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 3 kW
Cooling output L35 L35/60 Hz: 3.3 kW
Cooling output L35 L50/50 Hz: 2.2 kW
Cooling output L35 L50/60 Hz: 2.5 kW - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Note
- The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
- Rated current max.
- At 50 Hz: 3.4 A
At 60 Hz: 3.4 A - Start-up current max.
- At 50 Hz: 8 A
At 60 Hz: 9 A - Air throughput (unimpeded air flow)
- External circuit: 3,450 m³/h
Internal circuit: 1,280 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.29
Refrigeration factor L35 L35 (EER) 60 Hz: 2.13 - Design
- roof-mounted
- Dimensions
- Width: 796 mm
Height: 470 mm
Depth: 580 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 1.6 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.01 t - Type of electrical connection
- Plug-in terminal strip
- Duty cycle
- 100 %
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 1.31 kW
Power consumption L35 L35/60 Hz: 1.55 kW
Power consumption L35 L50/50 Hz: 1.49 kW
Power consumption L35 L50/60 Hz: 1.76 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Motor circuit-breaker: 6.3...10 A
- Packs of
- 1 pc(s).
- Net weight
- 83.7 kg
- Gross weight
- 84 kg
- Customs tariff number
- 84158200
- EAN
- 4028177323308
- ETIM 9
- EC000855
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, roof-mounted, 3 kW, 400-460 V, 3~, 50/60 Hz, Sheet steel, WHD: 796 x 470 x 580 mm
- Documentation
- Instructions – R-513A
- Instructions – R134a
- Safety instructions
TopTherm Blue e roof-mounted cooling unit
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller and electric condensate evaporation as standard.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 3 kW
Cooling output L35 L35/60 Hz: 3.3 kW
Cooling output L35 L50/50 Hz: 2.2 kW
Cooling output L35 L50/60 Hz: 2.5 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.29
Refrigeration factor L35 L35 (EER) 60 Hz: 2.13
Design
roof-mounted
Dimensions
Width: 796 mm
Height: 470 mm
Depth: 580 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.6 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.01 t
Type of electrical connection
Plug-in terminal strip
Duty cycle
100%
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Net weight
83.7 kg
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller and electric condensate evaporation as standard.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 3 kW
Cooling output L35 L35/60 Hz: 3.3 kW
Cooling output L35 L50/50 Hz: 2.2 kW
Cooling output L35 L50/60 Hz: 2.5 kW
Rated operating voltage
400 V, 3~, 50 Hz
460 V, 3~, 60 Hz
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.29
Refrigeration factor L35 L35 (EER) 60 Hz: 2.13
Design
roof-mounted
Dimensions
Width: 796 mm
Height: 470 mm
Depth: 580 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R-513A
Quantity: 1.6 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 1.01 t
Type of electrical connection
Plug-in terminal strip
Duty cycle
100%
Temperature control
e-Comfort controller (factory setting +35 °C)
Operating temperature range
10 °C...55 °C
Storage temperature range
-40 °C...70 °C
Setting range
20 °C...55 °C
Net weight
83.7 kg