Bus-mounting fuse base

Article number: SV 3418010

3-pole, for 60 mm bar centre distance.

Article number:
SV 3418010
Material
Bus-mounting fuse base: Fibreglass-reinforced, thermoplastic polyester (PBT)
Contact hazard protection: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
Wire end ferrules should be used with fine wire conductors
For bar systems with centre-to-centre spacing
60 mm
Note
For the use of fuse inserts to EN 60 269-3 (DIN VDE 0636-3)
Type of electrical connection
Box terminal
Fuse inserts
D 02-E 18 (adaptor sleeve)
Rated insulation voltage Ui
690 V
Rated current max.
63 A
Rated operating voltage
400 V, 3~
Dimensions
Width: 27 mm
Height: 209 mm
Connection of round conductors
1.5 ‐ 25 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
Rated operating voltage (L1 + L2)
400 V (DC)
Rated operating voltage (L1 + L3)
400 V (DC)
Round conductor cross-section
1.5 ‐ 25 mm²
Packs of
10 pc(s).
Net weight
1.69 kg
Gross weight
1.78 kg
Copper weight (kg per piece)
0.018
Customs tariff number
85369095
EAN
4028177674929
ETIM 9
EC001644
ETIM 8
EC001644
ECLASS 8.0
27142120
Product description
SV Bus-mounting fuse base, D02-E18, 63 A, 400 V, 3-pole, round conductor connection 1,5-25 mm², adaptor sleeve
Approvals
ABS
DNV
Lloyds Register
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details