Bus-mounting fuse base

Article no.: SV 3433040

3-pole, for 60 mm bar centre distance.

Article no.:
SV 3433040
Design
Easy Connect
Material
Bus-mounting fuse base: Fibreglass-reinforced, thermoplastic polyester (PBT)
Contact hazard protection: Polyamide
Fire protection corresponding to UL 94-V0
Contact hazard protection: Polyamide
Colour
RAL 7035
Supply includes
Pre-configured element ready for connection including cover plate, contact hazard protection and exterior connection clamps
Note
Wire end ferrules should be used with fine wire conductors
For bar systems with centre-to-centre spacing
60 mm
Type of electrical connection
Box terminal
Fuse inserts
D III-E 33 (adaptor screw)
Rated insulation voltage Ui
690 V
Rated current max.
63 A
Rated operating voltage
690 V (DC)
690 V, 3~
Note
For the use of fuse inserts to EN 60 269-3 (DIN VDE 0636-3)
Dimensions
Width: 71 mm
Height: 251 mm
Connection of round conductors
1.5 ‐ 16 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
Rated operating voltage (L1 + L2)
690 V (DC)
Rated operating voltage (L1 + L3)
690 V (DC)
Round conductor cross-section
1.5 ‐ 16 mm²
Packs of
5 pc(s).
Net weight
2 kg
Gross weight
2.496 kg
Copper weight (kg per piece)
0.119
Customs tariff number
85369095
EAN
4028177675018
ETIM 9
EC001644
ETIM 8
EC001644
ECLASS 8.0
27142120
Product description
SV Bus-mounting fuse base, DIII-E33, 63 A, 690 V, 3-pole, round conductor connection 1,5-16 mm², adaptor screw, including cover plate
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Declarations
Declaration of conformity
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details