Conductor connection clamp Push-in

Article no.: SV 3450505

For the connection of round conductors.

Article no.:
SV 3450505
Benefits
Maintenance-free
Time-saving top-mounting
Terminal box with integral label panels
Universal conductor connection
Applications
For use as busbar pick-off of L, N or PE conductors in switchgear and controlgear, and as a conductor connection clamp in meter boxes.
For mounting on E-Cu or CUPONAL busbars
Function principle
Fully insulated terminal for tool-free conductor connection
Conductor is released by the integral release pin
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7042
Test specification
IEC 60 999-1
IEC 60 947-7-1/-2
Connection of round conductors, fine wire with wire end ferrule
0.5 ‐ 4 mm²
Connection of round conductors, fine wire without wire end ferrule
0.5 ‐ 4 mm²
Connection of round conductors, multi-wire
0.5 ‐ 4 mm²
Connection of round conductors, single-wire
0.5 ‐ 6 mm²
For bar thickness
5 mm
Packs of
10 pc(s).
Net weight
0.14 kg
Gross weight
0.151 kg
PCF per pack (cradle-to-gate)
0.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
85369010
EAN
4028177813960
ETIM 9
EC000001
ETIM 8
EC000001
ECLASS 8.0
27141146
Product description
SV Conductor connection clamp, 0,5 - 6 mm² (Push-in), for bar thickness 5 mm
Approvals
ABS
Lloyds Register
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Data sheets
Data sheets