PLS busbar connectors

Article number: SV 3505000

For connecting PLS special busbars, no drilling required.

Article number:
SV 3505000
Product description
For connecting the PLS special busbars, no drilling required.
Material
E-Cu
Surface finish
Nickel-plated
Rated current (max.)
684 A
To fit busbars
PLS 800
To fit Model No.
9341.000
9341.050
Connection type
Baying connection from enclosure to enclosure
Dimensions
Length: 150 mm
Packs of
3 pc(s).
Net weight
2.97 kg
Gross weight
3.06 kg
Copper weight (kg per piece)
0.99
Customs tariff number
85369010
EAN
4028177043244
ETIM 9
EC000713
ETIM 8
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, PLS 800, bayed connection
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
RITTAL PLS busbar connector set up to 800 A
For connecting RITTAL PLS special busbars up to 800 A.
No drilling required.
For Rittal PS/TS and ES enclosures (baying connection).
Tightening torque: 10 - 15 Nm