PLS busbar connectors

Article number: SV 3515000

For connecting PLS special busbars, no drilling required.

Article number:
SV 3515000
Product description
For connecting the PLS special busbars, no drilling required.
Material
E-Cu
Surface finish
Nickel-plated
Rated current (max.)
1,368 A
To fit busbars
PLS 1600
To fit Model No.
9342.000
9342.004
9342.050
Connection type
Baying connection from enclosure to enclosure
Dimensions
Length: 150 mm
Packs of
3 pc(s).
Net weight
3.81 kg
Gross weight
4.015 kg
Copper weight (kg per piece)
1.27
Customs tariff number
85369010
EAN
4028177043534
ETIM 9
EC000713
ETIM 8
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, PLS 1600, bayed connection
Approvals
ABS
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
PLS 1600 busbar connector
System
Rittal RiLine60
Description
PLS 1600 busbar connector for connecting the
PLS 1600 special busbar
Design
Baying connection from enclosure to enclosure
Material properties
E-Cu, nickel-plated
Screw M10
Tightening torque
20 Nm
Note
The use of cross members 9340240/230 is compulsory
for UL 508A applications.