- Article no.:
- SV 3528000
- Material
- E-Cu
- Bar thickness
- 10 mm
- Rated current (max.)
- 1,368 A
- Cross-section
- 900 mm²
- Note
- May be cut individually to required length
- Busbar type
- Busbar E-Cu
- To fit busbar system
- PLS 1600
- To fit Model No.
- 9342.000
- 9342.004
- 9342.050
- Dimensions
- Length: 695 mm
- To fit
- Width: = 800 mm
- Packs of
- 3 pc(s).
- Net weight
- 16.86 kg
- Gross weight
- 16.86 kg
- Copper weight (kg per piece)
- 5.62
- Customs tariff number
- 74071000
- EAN
- 4028177043787
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV PLS special busbar E-Cu, L: 695 mm, PLS 1600, bar thickness: 10 mm, 900 mm² bar cross-section
PLS special busbar E-Cu 1600 A
Bar thickness: 10 mm
Rated current: 1600 A
Cross-section: 900 mm2
Length: 695 mm
Enclosure width: 800 mm
(Rittal PS/TS/ES enclosure systems)
Bar thickness: 10 mm
Rated current: 1600 A
Cross-section: 900 mm2
Length: 695 mm
Enclosure width: 800 mm
(Rittal PS/TS/ES enclosure systems)