PLS special busbars E-Cu

Article no.: SV 3529000

Lengths range from 495 mm to 2400 mm.

Article no.:
SV 3529000
Material
E-Cu
Bar thickness
10 mm
Rated current (max.)
1,368 A
Cross-section
900 mm²
Note
May be cut individually to required length
Busbar type
Busbar E-Cu
To fit busbar system
PLS 1600
To fit Model No.
9342.000
9342.004
9342.050
Dimensions
Length: 1,095 mm
To fit
Width: = 1,200 mm
Packs of
3 pc(s).
Net weight
26.58 kg
Gross weight
26.58 kg
Copper weight (kg per piece)
8.86
Customs tariff number
74071000
EAN
4028177043817
ETIM 9
EC001522
ETIM 8
EC001522
ECLASS 8.0
27370303
Product description
SV PLS special busbar E-Cu, L: 1095 mm, PLS 1600, bar thickness: 10 mm, 900 mm² bar cross-section
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details
PLS 1600 special busbar
PLS 1600 special busbar E-Cu
Technical specifications
Length: 1095 mm
Bar thickness: 10 mm
Cross section: 900 qmm
Weight: 8.01 Kg/m
Electrical parameters
IEC: to 1600 A
UL 508: 1400 A
System:
Rittal RiLine60