- Article no.:
- SV 3569005
- Material
- Cu lamina High-purity electrolytic copper F20
Insulation: Highly resistant vinyl compound, elongation 370%, temperature: -30 °C...+105 °C, fire protection corresponding to UL-94 V0, dielectric strength: 20 kV/mm
- Length
- 2,000 mm
- Rated current for temperature increase 50 K
- 480 A
- Rated current for temperature increase 30 K
- 365 A
- Rated current for temperature increase 70 K
- 575 A
- Note
- Construction = Number of lamina x lamina width x lamina thickness
- May be cut individually to required length
- The conductor temperature of the laminated copper bar is derived by adding the ambient temperature and the temperature increase together. Example: 3565.005 carrying 180 A, i.e. the temperature increases by 30 K. At an ambient temperature of 35 °C, this produces a resultant conductor temperature of 35 °C + 30 K = 65 °C.
- Version – laminated flat copper
- Number of lamina: 10
Membrane width: 15.5 mm
Membrane thickness: 0.8 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.467 kg
- Gross weight
- 2.66 kg
- Copper weight (kg per piece)
- 2.22
- Customs tariff number
- 85446010
- EAN
- 4028177666757
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
-
SV Laminated copper bar, WH: 15,5x8 mm, L: 2000 mm